How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | U: | 0.75 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | M: | 2.38 |
| AF: | 0.19 | P: | 1.88 in |
| AG: | 4.65 | H: | 0.53 in |
| AA: | 9.38 | D: | 2.94 |
| L: | 6.07 in | T: | 1.125 |
| LL: | 2.12 in | AE2: | 0.56 |
| G: | 1.94 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.9 |
| Input Diameter (in): | 0.750 in | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 10:1 |
| Series Code: | OE | Bore Code: | 18 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Model Code: | 26Y |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

