How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| L: | 6.07 in | G: | 1.94 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AA: | 9.38 |
| H: | 0.53 in | D: | 2.94 |
| AB: | 4.32 | M: | 2.38 |
| P: | 1.88 in | T: | 1.125 |
| U: | 0.75 in | I: | 4.34 in |
| LL: | 2.12 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.9 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Model Code: | 26Y |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.750 in | Output Torque Rating (in-lb): | 1287 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

