How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| G: | 1.94 | LL: | 2.12 in |
| AA: | 9.38 | D: | 2.94 |
| L: | 6.07 in | M: | 2.38 |
| P: | 1.88 in | AE2: | 0.56 |
| AF: | 0.19 | U: | 0.75 in |
| AG: | 4.65 | I: | 4.34 in |
| T: | 1.125 | V: | 1.94 in |
| AB: | 4.32 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Housing Material: | Cast Iron | Model Code: | 26Y |
| Input HP @ 1750 RPM: | 3.9 | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

