How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.19 |
| I: | 4.34 in | AA: | 9.38 |
| LL: | 2.12 in | H: | 0.53 in |
| P: | 1.88 in | M: | 2.38 |
| AG: | 4.65 | D: | 2.94 |
| G: | 1.94 | U: | 0.75 in |
| AB: | 4.32 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | T: | 1.125 |
| V: | 1.94 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.386 | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Bore Code: | 18 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Diameter (in): | 0.750 in | Ratio: | 100:1 |
| Output Key: | 1/4 X 3.00 | Model Code: | 26Y |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 851 in/lbs |

