How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| G: | 1.94 | I: | 4.34 in |
| AG: | 4.65 | T: | 1.125 |
| U: | 0.75 in | LL: | 2.12 in |
| V: | 1.94 in | L: | 6.07 in |
| AE2: | 0.56 | H: | 0.53 in |
| D: | 2.94 | P: | 1.88 in |
| M: | 2.38 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 117 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Assembly: | Y-1 |
| Model Code: | 26Y | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 15 | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.750 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Bore Code: | 18 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1414 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

