How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| AA: | 9.38 | I: | 4.34 in |
| AF: | 0.19 | D: | 2.94 |
| M: | 2.38 | AG: | 4.65 |
| AB: | 4.32 | V: | 1.94 in |
| L: | 6.07 in | P: | 1.88 in |
| U: | 0.75 in | T: | 1.125 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| G: | 1.94 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 2.37 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Input Diameter (in): | 0.750 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 3.00 |
| Model Code: | 26Y | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

