How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.125 |
| G: | 1.94 | P: | 1.88 in |
| AB: | 4.32 | L: | 6.07 in |
| AF: | 0.19 | M: | 2.38 |
| LL: | 2.12 in | D: | 2.94 |
| AA: | 9.38 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| I: | 4.34 in | AG: | 4.65 |
| V: | 1.94 in |
Technical Specifications
| Input Diameter (in): | 0.750 in | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Input Style: | Solid Shaft |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Model Code: | 26Y | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 2.37 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | Y-1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

