How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | D: | 2.94 |
| AE2: | 0.56 | I: | 4.34 in |
| G: | 1.94 | AG: | 4.65 |
| L: | 6.07 in | AB: | 4.32 |
| M: | 2.38 | AF: | 0.19 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | H: | 0.53 in |
| V: | 1.94 in | T: | 1.125 |
| LL: | 2.12 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.37 |
| Input Diameter (in): | 0.750 in | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Model Code: | 26Y |
| Assembly: | Y-1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

