How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | I: | 4.34 in |
| G: | 1.94 | H: | 0.53 in |
| AE2: | 0.56 | V: | 1.94 in |
| T: | 1.125 | AA: | 9.38 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| M: | 2.38 | U: | 0.75 in |
| AB: | 4.32 | D: | 2.94 |
| LL: | 2.12 in | P: | 1.88 in |
| AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| Model Code: | 26Y | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.750 in |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.95 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

