How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.19 |
| G: | 1.94 | LL: | 2.12 in |
| V: | 1.94 in | AG: | 4.65 |
| M: | 2.38 | T: | 1.125 |
| U: | 0.75 in | AB: | 4.32 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| I: | 4.34 in | AA: | 9.38 |
| AE2: | 0.56 | D: | 2.94 |
| P: | 1.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.65 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.750 in | Output Torque Rating (in-lb): | 1471 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

