How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 1.88 in |
| G: | 1.94 | AG: | 4.65 |
| AB: | 4.32 | T: | 1.125 |
| AF: | 0.19 | AA: | 9.38 |
| L: | 6.07 in | I: | 4.34 in |
| LL: | 2.12 in | H: | 0.53 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| M: | 2.38 | V: | 1.94 in |
| U: | 0.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Ratio: | 30:1 | Input Style: | Solid Shaft |
| Model Code: | 26Y | Assembly: | Y-1 |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.65 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 18 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1471 in/lbs |

