How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | D: | 2.94 |
| I: | 4.34 in | AF: | 0.19 |
| V: | 1.94 in | G: | 1.94 |
| AA: | 9.38 | AE2: | 0.56 |
| P: | 1.88 in | AB: | 4.32 |
| H: | 0.53 in | L: | 6.07 in |
| AG: | 4.65 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | T: | 1.125 |
| M: | 2.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Product Type: | Right Angle |
| Ratio: | 5:1 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Output RPM: | 339 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Bore Code: | 18 |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 4.8 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.750 in | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26Y |
| Ratio Range: | 5:1 | Overhung Load Rating (Output Shaft(lb)): | 847 lb |
| Output Torque Rating (in-lb): | 836 in/lbs |

