How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | I: | 4.34 in |
| M: | 2.38 | LL: | 2.12 in |
| AB: | 4.32 | P: | 1.88 in |
| AA: | 9.38 | G: | 1.94 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| L: | 6.07 in | U: | 0.75 in |
| AF: | 0.19 | V: | 1.94 in |
| AG: | 4.65 | AE2: | 0.56 |
| H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.08 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.125 in | Output RPM: | 35.0 |
| Assembly: | Y-1 | Bore Code: | 18 |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.750 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1426 in/lbs |

