How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | T: | 1.125 |
| AB: | 4.32 | U: | 0.75 in |
| AA: | 9.38 | AG: | 4.65 |
| V: | 1.94 in | AF: | 0.19 |
| G: | 1.94 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | M: | 2.38 |
| H: | 0.53 in | P: | 1.88 in |
| L: | 6.07 in | I: | 4.34 in |
| AE2: | 0.56 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.125 in |
| Ratio: | 50:1 | Assembly: | Y-1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 1.08 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Bore Code: | 18 |
| Output RPM: | 35.0 | Ratio Range: | 50:1 |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 26Y | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 1426 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

