How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | D: | 2.94 |
| AA: | 9.38 | AF: | 0.19 |
| T: | 1.125 | LL: | 2.12 in |
| AB: | 4.32 | AG: | 4.65 |
| H: | 0.53 in | L: | 6.07 in |
| P: | 1.88 in | G: | 1.94 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | I: | 4.34 in |
| M: | 2.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.883 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | 26Y | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 18 | Input Diameter (in): | 0.750 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Output RPM: | 29.2 | Series Code: | OE |
| Ratio Range: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1345 in/lbs |

