How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| P: | 1.88 in | AB: | 4.32 |
| I: | 4.34 in | U: | 0.75 in |
| AG: | 4.65 | L: | 6.07 in |
| AF: | 0.19 | D: | 2.94 |
| V: | 1.94 in | T: | 1.125 |
| G: | 1.94 | H: | 0.53 in |
| AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.750 in | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 21.9 |
| Model Code: | 26Y | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 0.577 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Ratio: | 80:1 |
| Series Code: | OE | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Bore Code: | 18 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 1092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

