How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | H: | 0.53 in |
| P: | 1.88 in | D: | 2.94 |
| L: | 6.07 in | V: | 1.94 in |
| T: | 1.125 | AA: | 9.38 |
| M: | 2.38 | AG: | 4.65 |
| AE2: | 0.56 | U: | 0.75 in |
| G: | 1.94 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| I: | 4.34 in |
Technical Specifications
| Model Code: | 26Y | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.750 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Center Distance (in): | 2.625 | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 0.577 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 1092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

