How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | LL: | 2.12 in |
| AE2: | 0.56 | D: | 2.94 |
| AG: | 4.65 | M: | 2.38 |
| U: | 0.75 in | H: | 0.53 in |
| AB: | 4.32 | P: | 1.88 in |
| AF: | 0.19 | L: | 6.07 in |
| I: | 4.34 in | T: | 1.188 |
| AA: | 9.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Model Code: | 26Y | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.750 in |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 10 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Assembly: | Y-1 | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

