How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AF: | 0.19 |
| M: | 2.38 | T: | 1.188 |
| AA: | 9.38 | G: | 1.94 |
| H: | 0.53 in | U: | 0.75 in |
| AG: | 4.65 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| V: | 1.94 in | AE2: | 0.56 |
| I: | 4.34 in | D: | 2.94 |
| AB: | 4.32 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 3.9 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.750 in |
| Output RPM: | 175 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Series Code: | OE | Model Code: | 26Y |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1287 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

