How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.94 |
| L: | 6.07 in | AE2: | 0.56 |
| H: | 0.53 in | AA: | 9.38 |
| P: | 1.88 in | D: | 2.94 |
| U: | 0.75 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | T: | 1.188 |
| AF: | 0.19 | AG: | 4.65 |
| I: | 4.34 in | M: | 2.38 |
| AB: | 4.32 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/4 X 3.00 |
| Model Code: | 26Y | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Assembly: | Y-1 | Input Diameter (in): | 0.750 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Series Code: | OE | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.386 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

