How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | T: | 1.188 |
| M: | 2.38 | I: | 4.34 in |
| P: | 1.88 in | U: | 0.75 in |
| D: | 2.94 | AG: | 4.65 |
| AE2: | 0.56 | L: | 6.07 in |
| AF: | 0.19 | AB: | 4.32 |
| AA: | 9.38 | V: | 1.94 in |
| LL: | 2.12 in |
Technical Specifications
| Input Diameter (in): | 0.750 in | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Assembly: | Y-1 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.37 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Series Code: | OE | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

