How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 4.34 in |
| AA: | 9.38 | LL: | 2.12 in |
| M: | 2.38 | G: | 1.94 |
| U: | 0.75 in | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| AG: | 4.65 | P: | 1.88 in |
| AB: | 4.32 | L: | 6.07 in |
| T: | 1.188 | AF: | 0.19 |
| D: | 2.94 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 19 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Input Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | 26Y | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.95 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.625 | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

