How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | M: | 2.38 |
| AF: | 0.19 | AE2: | 0.56 |
| P: | 1.88 in | G: | 1.94 |
| V: | 1.94 in | D: | 2.94 |
| T: | 1.188 | AG: | 4.65 |
| AA: | 9.38 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AB: | 4.32 | LL: | 2.12 in |
| L: | 6.07 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Ratio Range: | 30:1 |
| Model Code: | 26Y | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.65 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Diameter (in): | 0.750 in | Output RPM: | 58.3 |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Ratio: | 30:1 | Output Torque Rating (in-lb): | 1471 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

