How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | T: | 1.188 |
| AG: | 4.65 | AE2: | 0.56 |
| AF: | 0.19 | I: | 4.34 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| M: | 2.38 | LL: | 2.12 in |
| D: | 2.94 | H: | 0.53 in |
| AB: | 4.32 | V: | 1.94 in |
| P: | 1.88 in | AA: | 9.38 |
| G: | 1.94 |
Technical Specifications
| Model Code: | 26Y | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.750 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.8 |
| Output Diameter (in): | 1.188 in | Assembly: | Y-1 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 847 lb |
| Output Torque Rating (in-lb): | 836 in/lbs |

