How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | D: | 2.94 |
| V: | 1.94 in | AF: | 0.19 |
| AA: | 9.38 | LL: | 2.12 in |
| AG: | 4.65 | H: | 0.53 in |
| AB: | 4.32 | G: | 1.94 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | P: | 1.88 in |
| L: | 6.07 in | M: | 2.38 |
| T: | 1.188 |
Technical Specifications
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Model Code: | 26Y | Assembly: | Y-1 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Output RPM: | 339 |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Input Diameter (in): | 0.750 in | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.8 |
| Ratio: | 5:1 | Overhung Load Rating (Output Shaft(lb)): | 847 lb |
| Output Torque Rating (in-lb): | 836 in/lbs |

