How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AG: | 4.65 |
| AA: | 9.38 | V: | 1.94 in |
| AB: | 4.32 | T: | 1.188 |
| I: | 4.34 in | G: | 1.94 |
| D: | 2.94 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AE2: | 0.56 | LL: | 2.12 in |
| L: | 6.07 in | M: | 2.38 |
| H: | 0.53 in |
Technical Specifications
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Series Code: | OE | Assembly: | Y-1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.8 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | 26Y | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb |

