How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 1.88 in |
| D: | 2.94 | AB: | 4.32 |
| L: | 6.07 in | T: | 1.188 |
| AF: | 0.19 | AA: | 9.38 |
| V: | 1.94 in | H: | 0.53 in |
| M: | 2.38 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| U: | 0.75 in | I: | 4.34 in |
| AG: | 4.65 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.750 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.08 | Ratio: | 50:1 |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 35.0 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| Series Code: | OE | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.188 in | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1426 in/lbs |

