How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | P: | 1.88 in |
| V: | 1.94 in | T: | 1.188 |
| AE2: | 0.56 | AG: | 4.65 |
| AB: | 4.32 | AA: | 9.38 |
| L: | 6.07 in | D: | 2.94 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | H: | 0.53 in |
| M: | 2.38 | G: | 1.94 |
| U: | 0.75 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| Input HP @ 1750 RPM: | 0.883 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Model Code: | 26Y | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.625 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1345 in/lbs |

