How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | M: | 2.38 |
| AB: | 4.32 | T: | 1.188 |
| V: | 1.94 in | AE2: | 0.56 |
| LL: | 2.12 in | AG: | 4.65 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | G: | 1.94 |
| D: | 2.94 | H: | 0.53 in |
| AA: | 9.38 | I: | 4.34 in |
| L: | 6.07 in |
Technical Specifications
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.750 in | Bore Code: | 19 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Model Code: | 26Y | Gear Type: | Worm |
| Input Style: | Solid Shaft | Series Code: | OE |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 0.883 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1345 in/lbs |

