How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | H: | 0.53 in |
| V: | 1.94 in | G: | 1.94 |
| AB: | 4.32 | L: | 6.07 in |
| T: | 1.188 | P: | 1.88 in |
| AE2: | 0.56 | AF: | 0.19 |
| U: | 0.75 in | M: | 2.38 |
| D: | 2.94 | AA: | 9.38 |
| I: | 4.34 in | AG: | 4.65 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.750 in |
| Ratio: | 80:1 | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Model Code: | 26Y | Input Style: | Solid Shaft |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.577 | Output RPM: | 21.9 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 19 |
| Assembly: | Y-1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 1092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

