How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AF: | 0.19 | V: | 1.94 in |
| H: | 0.53 in | LL: | 2.12 in |
| T: | 1.188 | D: | 2.94 |
| AA: | 9.38 | P: | 1.88 in |
| AB: | 4.32 | U: | 0.75 in |
| L: | 6.07 in | I: | 4.34 in |
| M: | 2.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 0.577 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Output RPM: | 21.9 |
| Ratio: | 80:1 | Center Distance (in): | 2.625 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 80:1 | Input Diameter (in): | 0.750 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

