How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| LL: | 2.12 in | AF: | 0.19 |
| U: | 0.75 in | M: | 2.38 |
| T: | 1.188 | H: | 0.53 in |
| AA: | 9.38 | V: | 1.94 in |
| L: | 6.07 in | D: | 2.94 |
| G: | 1.94 | AE2: | 0.56 |
| AB: | 4.32 |
Technical Specifications
| Bore Code: | 19 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 3.00 | Model Code: | 26Y |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Input Diameter (in): | 0.750 in |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.577 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

