How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | AG: | 4.65 |
| D: | 2.94 | LL: | 2.12 in |
| M: | 2.38 | G: | 1.94 |
| AA: | 9.38 | AE2: | 0.56 |
| AF: | 0.19 | I: | 4.34 in |
| T: | 1.25 | U: | 0.75 in |
| L: | 6.07 in | P: | 1.88 in |
| V: | 1.94 in |
Technical Specifications
| Input Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 0.386 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 3.00 |
| Assembly: | Y-1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | 26Y |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Output Diameter (in): | 1.250 in |
| Series Code: | OE | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

