How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 4.34 in |
| T: | 1.25 | AG: | 4.65 |
| V: | 1.94 in | AE2: | 0.56 |
| G: | 1.94 | H: | 0.53 in |
| U: | 0.75 in | D: | 2.94 |
| M: | 2.38 | LL: | 2.12 in |
| L: | 6.07 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| P: | 1.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 15 | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 3.00 |
| Model Code: | 26Y | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 117 | Output Diameter (in): | 1.250 in |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Assembly: | Y-1 | Series Code: | OE |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

