How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | I: | 4.34 in |
| D: | 2.94 | LL: | 2.12 in |
| AB: | 4.32 | AF: | 0.19 |
| AA: | 9.38 | AE2: | 0.56 |
| M: | 2.38 | U: | 0.75 in |
| H: | 0.53 in | L: | 6.07 in |
| G: | 1.94 | P: | 1.88 in |
| AG: | 4.65 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.92 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Model Code: | 26Y | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | OE | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.750 in | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

