How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AE2: | 0.56 | P: | 1.88 in |
| U: | 0.75 in | H: | 0.53 in |
| M: | 2.38 | D: | 2.94 |
| V: | 1.94 in | AG: | 4.65 |
| LL: | 2.12 in | AB: | 4.32 |
| L: | 6.07 in | T: | 1.25 |
| AF: | 0.19 |
Technical Specifications
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.250 in | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Model Code: | 26Y | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 0.750 in | Series Code: | OE |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.92 | Assembly: | Y-1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

