How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 9.38 | U: | 0.75 in |
| AF: | 0.19 | L: | 6.07 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | I: | 4.34 in |
| D: | 2.94 | M: | 2.38 |
| P: | 1.88 in | T: | 1.25 |
| AG: | 4.65 | G: | 1.94 |
| V: | 1.94 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 2.92 | Input Diameter (in): | 0.750 in |
| Series Code: | OE | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Model Code: | 26Y |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Ratio Range: | 15:1 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

