How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 4.34 in |
| D: | 2.94 | P: | 1.88 in |
| H: | 0.53 in | AA: | 9.38 |
| AB: | 4.32 | M: | 2.38 |
| G: | 1.94 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| LL: | 2.12 in | AG: | 4.65 |
| U: | 0.75 in | AE2: | 0.56 |
| T: | 1.25 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Ratio: | 20:1 | Center Distance (in): | 2.625 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.37 | Output Diameter (in): | 1.250 in |
| Model Code: | 26Y | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Assembly: | Y-1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.750 in |
| Ratio Range: | 20:1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

