How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | I: | 4.34 in |
| M: | 2.38 | T: | 1.25 |
| L: | 6.07 in | AF: | 0.19 |
| AA: | 9.38 | U: | 0.75 in |
| H: | 0.53 in | AB: | 4.32 |
| LL: | 2.12 in | V: | 1.94 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | AG: | 4.65 |
| AE2: | 0.56 |
Technical Specifications
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Model Code: | 26Y |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.37 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

