How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 4.34 in |
| AG: | 4.65 | AF: | 0.19 |
| V: | 1.94 in | H: | 0.53 in |
| AA: | 9.38 | L: | 6.07 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | G: | 1.94 |
| T: | 1.25 | M: | 2.38 |
| P: | 1.88 in | LL: | 2.12 in |
| AB: | 4.32 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.37 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Assembly: | Y-1 | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Ratio: | 20:1 | Model Code: | 26Y |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.250 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

