How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AF: | 0.19 |
| AG: | 4.65 | T: | 1.25 |
| AB: | 4.32 | AE2: | 0.56 |
| G: | 1.94 | L: | 6.07 in |
| V: | 1.94 in | LL: | 2.12 in |
| H: | 0.53 in | AA: | 9.38 |
| D: | 2.94 | M: | 2.38 |
| U: | 0.75 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | Y-1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.250 in | Input Style: | Solid Shaft |
| Model Code: | 26Y | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.95 | Bore Code: | 20 |
| Ratio: | 25:1 | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

