How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| P: | 1.88 in | V: | 1.94 in |
| AG: | 4.65 | LL: | 2.12 in |
| AE2: | 0.56 | D: | 2.94 |
| AF: | 0.19 | H: | 0.53 in |
| AA: | 9.38 | T: | 1.25 |
| AB: | 4.32 | G: | 1.94 |
| M: | 2.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio: | 25:1 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Service Factor: | 1 | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.750 in |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Bore Code: | 20 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.95 |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

