How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| P: | 1.88 in | LL: | 2.12 in |
| AF: | 0.19 | L: | 6.07 in |
| AE2: | 0.56 | AB: | 4.32 |
| AA: | 9.38 | H: | 0.53 in |
| I: | 4.34 in | M: | 2.38 |
| AG: | 4.65 | T: | 1.25 |
| G: | 1.94 | D: | 2.94 |
| V: | 1.94 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Ratio: | 25:1 | Gear Type: | Worm |
| Series Code: | OE | Output RPM: | 70 |
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 1.95 | Output Key: | 1/4 X 3.00 |
| Model Code: | 26Y | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.750 in | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

