How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | M: | 2.38 |
| H: | 0.53 in | LL: | 2.12 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | I: | 4.34 in |
| AA: | 9.38 | P: | 1.88 in |
| T: | 1.25 | V: | 1.94 in |
| AE2: | 0.56 | AG: | 4.65 |
| D: | 2.94 | L: | 6.07 in |
| AB: | 4.32 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Input Style: | Solid Shaft | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.65 |
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1471 in/lbs |

