How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | I: | 4.34 in |
| P: | 1.88 in | L: | 6.07 in |
| AA: | 9.38 | AG: | 4.65 |
| AF: | 0.19 | D: | 2.94 |
| G: | 1.94 | M: | 2.38 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | U: | 0.75 in |
| H: | 0.53 in | T: | 1.25 |
| V: | 1.94 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Model Code: | 26Y | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 1.65 | Input Diameter (in): | 0.750 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio Range: | 30:1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1471 in/lbs |

