How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| H: | 0.53 in | M: | 2.38 |
| P: | 1.88 in | AG: | 4.65 |
| U: | 0.75 in | AB: | 4.32 |
| G: | 1.94 | L: | 6.07 in |
| LL: | 2.12 in | I: | 4.34 in |
| D: | 2.94 | T: | 1.25 |
| AE2: | 0.56 | AF: | 0.19 |
| V: | 1.94 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.65 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 26Y | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Series Code: | OE |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Service Factor: | 1 | Input Diameter (in): | 0.750 in |
| Output Diameter (in): | 1.250 in | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1471 in/lbs |

