How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| U: | 0.75 in | AF: | 0.19 |
| AB: | 4.32 | G: | 1.94 |
| V: | 1.94 in | LL: | 2.12 in |
| M: | 2.38 | H: | 0.53 in |
| T: | 1.25 | AA: | 9.38 |
| AE2: | 0.56 | I: | 4.34 in |
| L: | 6.07 in |
Technical Specifications
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.750 in |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Ratio: | 40:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 20 | Assembly: | Y-1 |
| Output Diameter (in): | 1.250 in | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Model Code: | 26Y | Input HP @ 1750 RPM: | 1.34 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1479 in/lbs |

