How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | L: | 6.07 in |
| U: | 0.75 in | LL: | 2.12 in |
| H: | 0.53 in | D: | 2.94 |
| AE2: | 0.56 | AF: | 0.19 |
| T: | 1.25 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | M: | 2.38 |
| AA: | 9.38 | P: | 1.88 in |
| AG: | 4.65 | I: | 4.34 in |
| G: | 1.94 |
Technical Specifications
| Output RPM: | 43.8 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 1.34 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | 26Y |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 20 | Input Diameter (in): | 0.750 in |
| Service Factor: | 1 | Series Code: | OE |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1479 in/lbs |

