How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | I: | 4.34 in |
| AF: | 0.19 | V: | 1.94 in |
| U: | 0.75 in | P: | 1.88 in |
| H: | 0.53 in | M: | 2.38 |
| AG: | 4.65 | L: | 6.07 in |
| G: | 1.94 | AE2: | 0.56 |
| AB: | 4.32 | D: | 2.94 |
| AA: | 9.38 |
Technical Specifications
| Model Code: | 26Y | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.34 |
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Bore Code: | 20 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 40:1 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.250 in | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1479 in/lbs |

