How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| D: | 2.94 | G: | 1.94 |
| P: | 1.88 in | V: | 1.94 in |
| I: | 4.34 in | LL: | 2.12 in |
| U: | 0.75 in | T: | 1.25 |
| H: | 0.53 in | L: | 6.07 in |
| AF: | 0.19 | AG: | 4.65 |
| M: | 2.38 | AA: | 9.38 |
| AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Assembly: | Y-1 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Model Code: | 26Y |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.8 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 339 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Input Style: | Solid Shaft |
| Ratio: | 5:1 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series Code: | OE | Output Torque Rating (in-lb): | 836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb |

